- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- Needle Bearing Type Universal JointsNeedle Bearing Type Universal Joints
- Needle Bearing Type - Solid BoresNeedle Bearing Type - Solid Bores
- View Items
Needle Bearing Type - Solid Bores
DOWNLOADS
Needle Bearing Type - Solid Bores
Needle Bearing Type Universal Joints
Needle Bearing (NB) Type
- Designed with high quality, pre-lubricated, and sealed needle bearings
- Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
- Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Item Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|
68514415605 | Description N/A NB6 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.750 in19.00 mm | Static Breaking Torque N/A 1150.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in | CAD N/A |
68514415606 | Description N/A NB8 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.000 in25.00 mm | Static Breaking Torque N/A 2500.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in | CAD N/A |
68514415607 | Description N/A NB10 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.12 in28.00 mm | Static Breaking Torque N/A 4400.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |
68514415608 | Description N/A NB12 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.5 in38 mm | Static Breaking Torque N/A 10500.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |