Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 809 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 0.8750 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 31 mm1.22 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 31 mm1.22 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 31 mm1.22 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 31 mm1.22 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.1 mm1.734 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 6950 N1730 lbf N/A 15600 N3450 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 6950 N1730 lbf N/A 15600 N3450 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 30.96 mm1.219 in N/A 6950 N1560 lbf N/A 15600 N3450 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.8750 in N/A 62 mm2.441 in N/A 46.83 mm1.844 in N/A 12200 N2750 lbf N/A 26000 N5850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.8750 in N/A 62 mm2.441 in N/A 46.83 mm1.844 in N/A 12200 N2750 lbf N/A 26000 N5850 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 0.9375 in N/A 47 mm1.850 in N/A 25.4 mm1 in N/A 4900 N1120 lbf N/A 11000 N2500 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 0.9375 in N/A 47 mm1.850 in N/A 25.4 mm1 in N/A 4900 N1120 lbf N/A 11000 N2500 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 44.45 mm1.75 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 31 mm1.22 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
126 - 150 of 809 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »