Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 809 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 0.5000 in N/A 35 mm1.378 in N/A 23.8 mm0.938 in N/A 3000 N680 lbf N/A 7500 N1700 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 0.5000 in N/A 35 mm1.378 in N/A 23.8 mm0.938 in N/A 3000 N680 lbf N/A 7500 N1700 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1060 lbf N/A 10700 N2400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1600 lbf N/A 10600 N2360 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1600 lbf N/A 10600 N2360 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 28.58 mm1.125 in N/A 4400 N1000 lbf N/A 10600 N2360 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 9/16 in N/A 35 mm1.378 in N/A 23.8 mm0.938 in N/A 3000 N680 lbf N/A 7500 N1700 lbf N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 28.6 mm1.126 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 37.3 mm1.469 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
1 - 25 of 809 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »