Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.12 mm1.107 in N/A 1067 N240 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 34.85 mm1.372 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 34.84 mm1.375 in N/A 7814.4 N1760 lbf N/A 15495.6 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.12 mm1.107 in N/A 1067 N240 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 62 mm2.441 in N/A 38.100 mm1.5000 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0625 in N/A 62 mm2.441 in N/A 39.1 mm1.539 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 39.1 mm1.539 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 39.1 mm1.539 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 39.12 mm1.547 in N/A 1233.2 N2530 lbf N/A 21534 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 39.1 mm1.539 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
51 - 75 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »