Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1.5625 in N/A 80 mm3.150 in N/A 49.22 mm1.938 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 49.22 mm1.938 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.6250 in N/A 85 mm3.3460 in N/A 50.37 mm1.983 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.6250 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.6250 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.6250 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.6250 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 50.37 mm1.983 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 50.37 mm1.984 in N/A 20424 N4600 lbf N/A 36230.4 N8160 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 11/16 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 50.37 mm1.983 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.7500 in N/A 85 mm3.3460 in N/A 50.37 mm1.984 in N/A 20424 N4600 lbf N/A 36230.4 N8160 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.7500 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
126 - 150 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9