Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
ER08 | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6571.2 N1480 lbf | Dynamic Load Rating N/A 14163.6 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER10 | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6571.2 N1480 lbf | Dynamic Load Rating N/A 14163.6 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER12 | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6571.2 N1480 lbf | Dynamic Load Rating N/A 14163.6 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER14 | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER15 | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER16 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER18 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.12 mm1.547 in | Static Load Rating N/A 1233.2 N2530 lbf | Dynamic Load Rating N/A 21534 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER19 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.12 mm1.547 in | Static Load Rating N/A 1233.2 N2530 lbf | Dynamic Load Rating N/A 21534 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER20 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER22 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER23 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER24 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.1490 in | Total Width N/A 49.23 mm1.938 in | Static Load Rating N/A 19802.4 N4460 lbf | Dynamic Load Rating N/A 36097.2 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.984 in | Static Load Rating N/A 20424 N4600 lbf | Dynamic Load Rating N/A 36230.4 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER28 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.984 in | Static Load Rating N/A 20424 N4600 lbf | Dynamic Load Rating N/A 36230.4 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER30 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23132.4 N5210 lbf | Dynamic Load Rating N/A 38805.6 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER31 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23132.4 N5210 lbf | Dynamic Load Rating N/A 38805.6 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER32 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.560 mm2.188 in | Static Load Rating N/A 29170.8 N6570 lbf | Dynamic Load Rating N/A 47952 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER35 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.560 mm2.188 in | Static Load Rating N/A 29170.8 N6570 lbf | Dynamic Load Rating N/A 47952 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.090 mm2.563 in | Static Load Rating N/A 35875.2 N8080 lbf | Dynamic Load Rating N/A 58164 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.79 mm3.063 in | Static Load Rating N/A 44844 N10100 lbf | Dynamic Load Rating N/A 68820 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER51 | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 140 mm5.511 in | Total Width N/A 77.79 mm3.063 in | Static Load Rating N/A 54168 N12200 lbf | Dynamic Load Rating N/A 79476 N17900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER55 | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 150 mm5.9050 in | Total Width N/A 85.72 mm3.375 in | Static Load Rating N/A 61716 N13900 lbf | Dynamic Load Rating N/A 92796 N20900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GKY012RRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 25.15 mm0.99 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GKY100RRB | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.12 mm1.107 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GKY103RRB | Shaft Size d N/A 1 1/5 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 31.37 mm1.235 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |