3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Inside Ring Outside Diameter

Series

Weight

Seal Type

Housing Construction

CAD

RCJ1/2 N/A 1/2 in12.7 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Industrial N/A 1.16 lb0.526 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1/2 N/A 1/2 in12.7 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Standard N/A 1.16 lb0.527 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJ5/8 N/A 5/8 in15.9 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Industrial N/A 1.16 lb0.526 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ5/8 N/A 5/8 in15.9 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Standard N/A 1.16 lb0.527 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJ 17 N/A 0.669 in17 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Industrial N/A 1.16 lb0.526 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ 17 N/A 0.669 in17 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Standard N/A 1.16 lb0.527 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJ11/16 N/A 11/16 in17.5 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 1.106 in28.1 mm N/A Industrial N/A 1.16 lb0.526 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
RCJ3/4 N/A 3/4 in19.1 mm N/A 1.094 in27.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.291 in32.8 mm N/A Industrial N/A 1.6 lb0.726 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ3/4 N/A 3/4 in19.1 mm N/A 1.094 in27.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.291 in32.8 mm N/A Standard N/A 1.44 lb0.654 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJ 20 N/A 0.787 in20 mm N/A 1.094 in27.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.291 in32.8 mm N/A Industrial N/A 1.6 lb0.726 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ 20 N/A 0.787 in20 mm N/A 1.094 in27.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.291 in32.8 mm N/A Standard N/A 1.44 lb0.654 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
RCJ7/8 N/A 7/8 in22.2 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ7/8 N/A 7/8 in22.2 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Standard N/A 1.97 lb0.894 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
TCJ7/8 N/A 7/8 in22.2 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
RCJ15/16 N/A 15/16 in23.8 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ15/16 N/A 15/16 in23.8 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Standard N/A 1.97 lb0.894 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
TCJ15/16 N/A 15/16 in23.8 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
VCJ 25 N/A 0.984 in25 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Standard N/A 1.97 lb0.894 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
TCJ 25 N/A 0.984 in25 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 N/A 1 in25.4 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1 N/A 1 in25.4 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Standard N/A 1.97 lb0.894 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
TCJ1 N/A 1 in25.4 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.480 in37.6 mm N/A Industrial N/A 2.07 lb0.939 Kg N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
TCJ1 1/16 N/A 1 1/16 in27 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.728 in43.9 mm N/A Industrial N/A 2.87 lb1.302 Kg N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
RCJ1 1/8 N/A 1 1/8 in28.6 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.728 in43.9 mm N/A Industrial N/A 2.87 lb1.302 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
VCJ1 1/8 N/A 1 1/8 in28.6 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.728 in43.9 mm N/A Standard N/A 2.73 lb1.239 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
1 - 25 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5