3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Bearing Number |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Series |
Weight |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
VAK 1/2 | N/A 1/2 in12.7 mm | N/A GRA008RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAS 1/2 | N/A 1/2 in12.7 mm | N/A GRA008RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAK 1/2 | N/A 1/2 in12.7 mm | N/A G1008KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
LAK 1/2 | N/A 1/2 in12.7 mm | N/A G1008KLLB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAS 1/2 | N/A 1/2 in12.7 mm | N/A G1008KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RSA 1/2 | N/A 1/2 in12.7 mm | N/A G1008KRRB | N/A 1.252 in31.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.501 lb0.681 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAK 5/8 | N/A 5/8 in15.9 mm | N/A GRA010RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAS 5/8 | N/A 5/8 in15.9 mm | N/A GRA010RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAK 5/8 | N/A 5/8 in15.9 mm | N/A G1010KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
LAK 5/8 | N/A 5/8 in15.9 mm | N/A G1010KLLB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAS 5/8 | N/A 5/8 in15.9 mm | N/A G1010KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RSA 5/8 | N/A 5/8 in15.9 mm | N/A G1010KRRB | N/A 1.252 in31.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.501 lb0.681 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAK 17 | N/A 0.669 in17 mm | N/A GRAE17RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAS 17 | N/A 0.669 in17 mm | N/A GRAE17RRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Standard | N/A 1.001 lb0.454 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAK 17 | N/A 0.669 in17 mm | N/A GE17KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAS 17 | N/A 0.669 in17 mm | N/A GE17KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RSA 17 | N/A 0.669 in17 mm | N/A GE17KRRB | N/A 1.252 in31.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.501 lb0.681 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAK 11/16 | N/A 11/16 in17.5 mm | N/A G1011KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAS 11/16 | N/A 11/16 in17.5 mm | N/A G1011KRRB | N/A 1.189 in30.2 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.001 lb0.454 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RSA 11/16 | N/A 11/16 in17.5 mm | N/A G1011KRRB | N/A 1.252 in31.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Industrial | N/A 1.501 lb0.681 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAK 3/4 | N/A 3/4 in19.1 mm | N/A GRA012RRB | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Standard | N/A 1.241 lb0.563 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
VAS 3/4 | N/A 3/4 in19.1 mm | N/A GRA012RRB | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Standard | N/A 1.241 lb0.563 Kg | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAK 3/4 | N/A 3/4 in19.1 mm | N/A G1012KRRB | N/A 1.311 in33.30 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 1.609 lb0.73 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
LAK 3/4 | N/A 3/4 in19.1 mm | N/A G1012KLLB | N/A 1.311 in33.30 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 1.609 lb0.73 Kg | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
RAS 3/4 | N/A 3/4 in19.1 mm | N/A G1012KRRB | N/A 1.311 in33.30 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 1.609 lb0.73 Kg | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |