3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Series

Weight

Seal Type

Housing Construction

CAD

RTU 3/4 N/A 3/4 in19.1 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Industrial N/A 3.18 lb1.44 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 3/4 N/A 3/4 in19.1 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Standard N/A 3.02 lb1.37 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 20 N/A 0.787 in20 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Industrial N/A 3.18 lb1.44 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 20 N/A 0.787 in20 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Standard N/A 3.02 lb1.37 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 7/8 N/A 7/8 in22.2 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Industrial N/A 3.3 lb1.50 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 7/8 N/A 7/8 in22.2 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 15/16 N/A 15/16 in23.8 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Industrial N/A 3.3 lb1.50 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 15/16 N/A 15/16 in23.8 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 25 N/A 0.984 in25 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 N/A 1 in25.4 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Industrial N/A 3.3 lb1.50 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 N/A 1 in25.4 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 1/8 N/A 1 1/8 in28.6 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Industrial N/A 4.23 lb1.92 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 1/8 N/A 1 1/8 in28.6 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Standard N/A 4.1 lb1.86 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 3/16 N/A 1 3/16 in30.2 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Industrial N/A 4.23 lb1.92 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 3/16 N/A 1 3/16 in30.2 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Standard N/A 4.1 lb1.86 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 1/4 N/A 1 1/4 in31.8 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Industrial N/A 4.46 lb2.02 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 1/4 N/A 1 1/4 in31.8 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 5/16 N/A 1 5/16 in33.3 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Industrial N/A 4.46 lb2.02 Kg N/A Shroud Seal N/A Take-Up N/A CAD
RTU 1 3/8 N/A 1 3/8 in34.9 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Industrial N/A 4.46 lb2.02 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 3/8 N/A 1 3/8 in34.9 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 7/16 N/A 1 7/16 in36.5 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Industrial N/A 4.46 lb2.02 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 7/16 N/A 1 7/16 in36.5 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 1/2 N/A 1 1/2 in38.1 mm N/A 17.5 in65.1 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Industrial N/A 7.3 lb3.31 Kg N/A Shroud Seal N/A Take-Up N/A CAD
VTU 1 1/2 N/A 1 1/2 in38.1 mm N/A 17.5 in65.1 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Standard N/A 7.03 lb3.19 Kg N/A Molded Shroud N/A Take-Up N/A CAD
RTU 1 9/16 N/A 1 9/16 in39.7 mm N/A 17.5 in65.1 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Industrial N/A 7.3 lb3.31 Kg N/A Shroud Seal N/A Take-Up N/A CAD
1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2