3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 50 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Series

Weight

Seal Type

Housing Construction

CAD

Sort by
VTU 1 N/A 1 in25.4 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 1/2 N/A 1 1/2 in38.1 mm N/A 17.5 in65.1 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Standard N/A 7.03 lb3.19 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 1/4 N/A 1 1/4 in31.8 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 1/8 N/A 1 1/8 in28.6 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Standard N/A 4.1 lb1.86 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 11/16 N/A 1 11/16 in42.9 mm N/A 17.5 in65.1 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Standard N/A 6.63 lb3.01 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 15/16 N/A 1 15/16 in49.2 mm N/A 17.5 in65.1 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Standard N/A 7.36 lb3.34 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 3/16 N/A 1 3/16 in30.2 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Standard N/A 4.1 lb1.86 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 3/4 N/A 1 3/4 in44.5 mm N/A 17.5 in65.1 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Standard N/A 6.63 lb3.01 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 3/8 N/A 1 3/8 in34.9 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 5/8 N/A 1 5/8 in41.3 mm N/A 17.5 in65.1 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Standard N/A 6.63 lb3.01 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 7/16 N/A 1 7/16 in36.5 mm N/A 13.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 1 7/8 N/A 1 7/8 in47.6 mm N/A 17.5 in65.1 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Standard N/A 7.36 lb3.34 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 15/16 N/A 15/16 in23.8 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 2 N/A 2 in50.8 mm N/A 27 in69.8 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Standard N/A 12.73 lb5.77 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 2 3/16 N/A 2 3/16 in55.6 mm N/A 27 in69.8 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Standard N/A 12.73 lb5.77 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 20 N/A 0.787 in20 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Standard N/A 3.02 lb1.37 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 25 N/A 0.984 in25 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 3/4 N/A 3/4 in19.1 mm N/A 13.5 in41.3 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Standard N/A 3.02 lb1.37 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 30 N/A 1.181 in30 mm N/A 13.5 in50.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Standard N/A 4.1 lb1.86 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 35 N/A 1.378 in35 mm N/A 17.5 in44.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Standard N/A 4.3 lb1.95 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 40 N/A 1.575 in40 mm N/A 17.5 in65.1 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Standard N/A 7.03 lb3.19 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 45 N/A 1.772 in45 mm N/A 17.5 in65.1 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Standard N/A 6.63 lb3.01 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 50 N/A 1.969 in50 mm N/A 27 in65.1 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Standard N/A 7.36 lb3.34 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 55 N/A 2.165 in55 mm N/A 27 in69.8 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Standard N/A 12.73 lb5.77 Kg N/A Molded Shroud N/A Take-Up N/A CAD
VTU 7/8 N/A 7/8 in22.2 mm N/A 13.5 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Standard N/A 3.21 lb1.46 Kg N/A Molded Shroud N/A Take-Up N/A CAD
26 - 50 of 50 | Results Per Page | View | Unit of Measure
1 2