3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
1 2
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Series |
Weight |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
VTU 20 | N/A 0.787 in20 mm | N/A 13.5 in41.3 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Standard | N/A 3.02 lb1.37 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 3/4 | N/A 3/4 in19.1 mm | N/A 13.5 in41.3 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Standard | N/A 3.02 lb1.37 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
RTU 3/4 | N/A 3/4 in19.1 mm | N/A 13.5 in41.3 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 3.18 lb1.44 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 20 | N/A 0.787 in20 mm | N/A 13.5 in41.3 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 3.18 lb1.44 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
VTU 25 | N/A 0.984 in25 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Standard | N/A 3.21 lb1.46 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 1 | N/A 1 in25.4 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Standard | N/A 3.21 lb1.46 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 7/8 | N/A 7/8 in22.2 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Standard | N/A 3.21 lb1.46 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 15/16 | N/A 15/16 in23.8 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Standard | N/A 3.21 lb1.46 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
RTU 7/8 | N/A 7/8 in22.2 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.3 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 1 | N/A 1 in25.4 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.3 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 15/16 | N/A 15/16 in23.8 mm | N/A 13.5 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.3 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
VTU 30 | N/A 1.181 in30 mm | N/A 13.5 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Standard | N/A 4.1 lb1.86 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 13.5 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Standard | N/A 4.1 lb1.86 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 1 3/16 | N/A 1 3/16 in30.2 mm | N/A 13.5 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Standard | N/A 4.1 lb1.86 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
RTU 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 13.5 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Industrial | N/A 4.23 lb1.92 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 1 3/16 | N/A 1 3/16 in30.2 mm | N/A 13.5 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Industrial | N/A 4.23 lb1.92 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
VTU 1 3/8 | N/A 1 3/8 in34.9 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Standard | N/A 4.3 lb1.95 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 1 7/16 | N/A 1 7/16 in36.5 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Standard | N/A 4.3 lb1.95 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 35 | N/A 1.378 in35 mm | N/A 17.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Standard | N/A 4.3 lb1.95 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
VTU 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Standard | N/A 4.3 lb1.95 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
RTU 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.46 lb2.02 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 1 7/16 | N/A 1 7/16 in36.5 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.46 lb2.02 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 1 3/8 | N/A 1 3/8 in34.9 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.46 lb2.02 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
RTU 1 5/16 | N/A 1 5/16 in33.3 mm | N/A 13.5 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.46 lb2.02 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
VTU 1 3/4 | N/A 1 3/4 in44.5 mm | N/A 17.5 in65.1 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Standard | N/A 6.63 lb3.01 Kg | N/A Molded Shroud | N/A Take-Up |
N/A ![]() |
1 2