3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Inside Ring Outside Diameter |
Series |
Weight |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
RCJT 17 | N/A 0.669 in17 mm | N/A 23.6 mm0.929 in | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A 1.106 in28.1 mm | N/A Industrial | N/A 1.301 lb0.590 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 17 | N/A 0.669 in17 mm | N/A 23.6 mm0.929 in | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A 1.106 in28.1 mm | N/A Standard | N/A 1.301 lb0.590 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 20 | N/A 0.787 in20 mm | N/A 27.8 mm1.094 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A 1.291 in32.8 mm | N/A Industrial | N/A 1.301 lb0.590 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 20 | N/A 0.787 in20 mm | N/A 27.8 mm1.094 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A 1.291 in32.8 mm | N/A Standard | N/A 1.142 lb0.518 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 25 | N/A 0.984 in25 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Industrial | N/A 1.731 lb0.785 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 25 | N/A 0.984 in25 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Standard | N/A 1.631 lb0.74 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 1 | N/A 1 in25.4 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Industrial | N/A 1.731 lb0.785 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 | N/A 1 in25.4 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Industrial | N/A 1.731 lb0.785 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
LCJT 1 | N/A 1 in25.4 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Industrial | N/A 1.731 lb0.785 Kg | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 1 | N/A 1 in25.4 mm | N/A 27.9 mm1.098 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 0.941 in23.9 mm | N/A Standard | N/A 1.631 lb0.74 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 1/16 | N/A 1 1/16 in27 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 38.10 mm1.500 in | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.291 in58.2 mm | N/A Industrial | N/A 4.835 lb2.193 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 38.10 mm1.500 in | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.291 in58.2 mm | N/A Industrial | N/A 4.835 lb2.193 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
LCJT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 38.10 mm1.500 in | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.291 in58.2 mm | N/A Industrial | N/A 4.835 lb2.193 Kg | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 38.10 mm1.500 in | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.291 in58.2 mm | N/A Standard | N/A 4.575 lb2.075 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 31.8 mm1.252 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 2.110 in53.6 mm | N/A Industrial | N/A 3.183 lb1.444 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 31.8 mm1.252 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 2.110 in53.6 mm | N/A Industrial | N/A 3.183 lb1.444 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |
LCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A ![]() |
LCJT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 31.8 mm1.252 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 2.110 in53.6 mm | N/A Industrial | N/A 3.183 lb1.444 Kg | N/A Labyrinth Seal | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Standard | N/A 2.262 lb1.026 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
VCJT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 31.8 mm1.252 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 2.110 in53.6 mm | N/A Standard | N/A 3.003 lb1.362 Kg | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A ![]() |
RCJT 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
TCJT 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 29.9 mm1.177 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.720 in43.7 mm | N/A Industrial | N/A 2.403 lb1.09 Kg | N/A Tri-Ply Seal | N/A Two-Bolt Flange |
N/A ![]() |