3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 79 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Inside Ring Outside Diameter

Series

Weight

Seal Type

Housing Construction

CAD

YCJ 17 N/A 0.669 in17 mm N/A 0.929 in23.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.03 lb0.470 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ 17 N/A 0.669 in17 mm N/A 0.705 in17.9 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.969 in24.6 mm N/A Standard N/A 1.04 lb0.470 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ 20 SGT N/A 0.787 in20 mm N/A 1.094 in27.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.085 in27.56 mm N/A Industrial N/A 1.6 lb0.73 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ 20 N/A 0.787 in20 mm N/A 0.748 in19 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.142 in29 mm N/A Standard N/A 1.15 lb0.52 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ 25 SGT N/A 0.984 in25 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.334 in33.88 mm N/A Industrial N/A 2.07 lb0.94 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ 25 N/A 0.984 in25 mm N/A 0.780 in19.8 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.327 in33.7 mm N/A Standard N/A 1.5 lb0.68 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ 1 SGT N/A 1 in25.4 mm N/A 1.098 in27.9 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.334 in33.88 mm N/A Industrial N/A 2.07 lb0.94 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 N/A 1 in25.4 mm N/A 0.780 in19.8 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.327 in33.7 mm N/A Standard N/A 1.5 lb0.68 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJM1 N/A 1 in25.4 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.587 in40.31 mm N/A Medium-Duty N/A 2.07 lb0.94 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
YCJ 1 1/2 SGT N/A 1 1/2 in38.1 mm N/A 1.500 in38.10 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A 2.058 in52.27 mm N/A Industrial N/A 5.05 lb2.29 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 1/2 N/A 1 1/2 in38.1 mm N/A 1.031 in26.2 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A 2.063 in52.4 mm N/A Standard N/A 4.630 lb2.10 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJM1 1/2 N/A 1 1/2 in38.1 mm N/A 1.531 in38.9 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A 2.280 in57.92 mm N/A Medium-Duty N/A 5.78 lb2.62 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
YCJ 1 1/4 SGT N/A 1 1/4 in31.8 mm N/A 1.252 in31.8 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.843 in46.81 mm N/A Industrial N/A 3.94 lb1.79 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 1/4 N/A 1 1/4 in31.8 mm N/A 0.969 in24.6 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A 1.843 in46.8 mm N/A Standard N/A 2.98 lb1.350 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ1 1/4 S N/A 1 1/4 S in31.8 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.587 in40.31 mm N/A Industrial N/A 2.87 lb1.30 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 1/4 S N/A 1 1/4 S in31.8 mm N/A 0.843 in21.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.579 in40.1 mm N/A Standard N/A 2.62 lb1.19 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ 1 1/8 SGT N/A 1 1/8 in28.6 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.587 in40.31 mm N/A Industrial N/A 2.87 lb1.30 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 1/8 N/A 1 1/8 in28.6 mm N/A 0.843 in21.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.579 in40.1 mm N/A Standard N/A 2.62 lb1.19 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJ 1 11/16 SGT N/A 1 11/16 in42.9 mm N/A 1.531 in38.9 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A 2.280 in57.92 mm N/A Industrial N/A 5.24 lb2.38 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 11/16 N/A 1 11/16 in42.9 mm N/A 1.126 in28.6 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A 2.280 in57.9 mm N/A Standard N/A 4.94 lb2.24 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJM1 11/16 N/A 1 11/16 in42.9 mm N/A 1.689 in42.9 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A 2.474 in62.84 mm N/A Medium-Duty N/A 7.27 lb3.3 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
YCJ 1 15/16 SGT N/A 1 15/16 in49.2 mm N/A 1.689 in42.9 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A 2.474 in62.84 mm N/A Industrial N/A 6.65 lb3.02 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
SCJ1 15/16 N/A 1 15/16 in49.2 mm N/A 1.126 in28.6 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A 2.465 in62.6 mm N/A Standard N/A 5.62 lb2.55 Kg N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
YCJM1 15/16 N/A 1 15/16 in49.2 mm N/A 1.843 in46.8 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A 2.747 in69.77 mm N/A Medium-Duty N/A 7.14 lb3.24 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
YCJ 1 3/16 SGT N/A 1 3/16 in30.2 mm N/A 1.177 in29.9 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A 1.587 in40.31 mm N/A Industrial N/A 2.87 lb1.30 Kg N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
1 - 25 of 79 | Results Per Page | View | Unit of Measure
1 2 3 4