3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Inside Ring Outside Diameter |
Series |
Weight |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
YCJT 17 | N/A 0.669 in17 mm | N/A 0.929 in23.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A 0.941 in23.9 mm | N/A Industrial | N/A 0.75 lb0.34 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 17 | N/A 0.669 in17 mm | N/A 0.705 in17.9 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A 0.969 in24.6 mm | N/A Standard | N/A 0.75 lb0.34 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 20 SGT | N/A 0.787 in20 mm | N/A 1.094 in27.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A 1.087 in27.6 mm | N/A Industrial | N/A 1.022 lb0.46 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 20 | N/A 0.787 in20 mm | N/A 0.748 in19 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A 1.142 in29 mm | N/A Standard | N/A 0.948 lb0.43 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 25 SGT | N/A 0.984 in25 mm | N/A 1.098 in27.9 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 1.331 in33.8 mm | N/A Industrial | N/A 1.366 lb0.620 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 25 | N/A 0.984 in25 mm | N/A 0.780 in19.8 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 1.327 in33.7 mm | N/A Standard | N/A 1.058 lb0.48 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJTM 1 | N/A 1 in25.4 mm | N/A 1.177 in29.9 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.587 in40.31 mm | N/A Medium-Duty | N/A 1.730 lb0.78 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 SGT | N/A 1 in25.4 mm | N/A 1.098 in27.9 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 1.331 in33.8 mm | N/A Industrial | N/A 1.350 lb0.61 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 | N/A 1 in25.4 mm | N/A 0.780 in19.8 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A 1.327 in33.7 mm | N/A Standard | N/A 1.058 lb0.48 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJTM 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 1.531 in38.9 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A 2.280 in57.92 mm | N/A Medium-Duty | N/A 5.320 lb2.41 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 1/2 SGT | N/A 1 1/2 in38.1 mm | N/A 1.500 in38.10 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.055 in52.2 mm | N/A Industrial | N/A 4.83 lb2.19 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 1.031 in26.2 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A 2.063 in52.4 mm | N/A Standard | N/A 4.343 lb1.97 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 1.177 in29.9 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.587 in40.3 mm | N/A Industrial | N/A 2.4 lb1.09 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 1/4 SGT | N/A 1 1/4 in31.8 mm | N/A 1.252 in31.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.843 in46.8 mm | N/A Industrial | N/A 3.18 lb1.44 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 1/4 S | N/A 1 1/4 in31.8 mm | N/A 0.843 in21.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.579 in40.1 mm | N/A Standard | N/A 1.587 lb0.72 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 0.969 in24.6 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 1.843 in46.8 mm | N/A Standard | N/A 2.381 lb1.08 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 1/8 SGT | N/A 1 1/8 in28.6 mm | N/A 1.177 in29.9 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.587 in40.3 mm | N/A Industrial | N/A 2.4 lb1.09 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 0.843 in21.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A 1.579 in40.1 mm | N/A Standard | N/A 1.587 lb0.72 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJTM 1 11/16 | N/A 1 11/16 in42.9 mm | N/A 1.689 in42.9 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A 2.473 in62.81 mm | N/A Medium-Duty | N/A 6.62 lb3.0 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 11/16 SGT | N/A 1 11/16 in42.9 mm | N/A 1.531 in38.9 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A 2.280 in57.9 mm | N/A Industrial | N/A 5.24 lb2.38 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 11/16 | N/A 1 11/16 in42.9 mm | N/A 1.126 in28.6 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A 2.280 in57.9 mm | N/A Standard | N/A 4.475 lb2.03 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJTM 1 15/16 | N/A 1 15/16 in49.2 mm | N/A 1.843 in46.8 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A 2.747 in69.77 mm | N/A Medium-Duty | N/A 8.8 lb3.99 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
YCJT 1 15/16 SGT | N/A 1 15/16 in49.2 mm | N/A 1.689 in42.9 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A 2.472 in62.8 mm | N/A Industrial | N/A 6 lb2.72 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |
SCJT 1 15/16 | N/A 1 15/16 in49.2 mm | N/A 1.126 in28.6 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A 2.469 in62.7 mm | N/A Standard | N/A 4.982 lb2.26 Kg | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A ![]() |
YCJTM 1 3/16 | N/A 1 3/16 in30.2 mm | N/A 1.252 in31.8 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A 1.842 in46.79 mm | N/A Medium-Duty | N/A 2.4 lb1.09 Kg | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A ![]() |