3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Inside Ring Outside Diameter

Series

Weight

Seal Type

Housing Construction

CAD

YAK 1/2 N/A 1/2 in12.7 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 1/2 N/A 1/2 in12.7 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 1/2 N/A 1/2 in12.7 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 1/2 N/A 1/2 in12.7 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 5/8 N/A 5/8 in15.9 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 5/8 N/A 5/8 in15.9 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 5/8 N/A 5/8 in15.9 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 5/8 N/A 5/8 in15.9 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 17 N/A 0.669 in17 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 17 N/A 0.669 in17 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 17 N/A 0.669 in17 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.941 in23.9 mm N/A Industrial N/A 1.0 lb0.4536 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 17 N/A 0.669 in17 mm N/A 1.189 in30.2 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A 0.950 in24.1 mm N/A Standard N/A 0.926 lb0.420 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 3/4 SGT N/A 3/4 in19.1 mm N/A 1.311 in33.30 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.085 in27.5 mm N/A Industrial N/A 1.494 lb0.6775 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 3/4 N/A 3/4 in19.1 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.122 in28.5 mm N/A Standard N/A 1.257 lb0.57 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 3/4 SGT N/A 3/4 in19.1 mm N/A 1.311 in33.30 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.085 in27.5 mm N/A Industrial N/A 1.549 lb0.7027 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 3/4 N/A 3/4 in19.1 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.122 in28.5 mm N/A Standard N/A 1.257 lb0.57 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 20 SGT N/A 0.787 in20 mm N/A 1.311 in33.30 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.085 in27.5 mm N/A Industrial N/A 1.494 lb0.6775 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 20 N/A 0.787 in20 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.122 in28.5 mm N/A Standard N/A 1.257 lb0.57 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 20 SGT N/A 0.787 in20 mm N/A 1.311 in33.30 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.085 in27.5 mm N/A Industrial N/A 1.549 lb0.7027 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 20 N/A 0.787 in20 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A 1.122 in28.5 mm N/A Standard N/A 1.257 lb0.57 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 7/8 SGT N/A 7/8 in22.2 mm N/A 1.469 in37.3 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.332 in33.8 mm N/A Industrial N/A 1.967 lb0.8924 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAK 7/8 N/A 7/8 in22.2 mm N/A 1.406 in35.7 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.316 in33.4 mm N/A Standard N/A 1.676 lb0.76 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAS 7/8 SGT N/A 7/8 in22.2 mm N/A 1.469 in37.3 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.332 in33.8 mm N/A Industrial N/A 2.102 lb0.9535 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
SAS 7/8 N/A 7/8 in22.2 mm N/A 1.406 in35.7 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.316 in33.4 mm N/A Standard N/A 1.653 lb0.75 Kg N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
YAK 15/16 SGT N/A 15/16 in23.8 mm N/A 1.469 in37.3 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A 1.332 in33.8 mm N/A Industrial N/A 1.967 lb0.8924 Kg N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
1 - 25 of 143 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »