3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
1 2
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Series |
Weight |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|---|---|
YTU SGT 20 | N/A 0.787 in20 mm | N/A 1.626 in41.3 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Industrial | N/A 3.11 lb1.41 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 25 | N/A 0.984 in25 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.31 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 | N/A 1 in25.4 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.31 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 1/2 | N/A 1 1/2 in38.1 mm | N/A 2.563 in65.1 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Industrial | N/A 7.25 lb3.29 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 1/4 | N/A 1 1/4 in31.8 mm | N/A 1.752 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.43 lb2.01 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 1/8 | N/A 1 1/8 in28.6 mm | N/A 2.000 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Industrial | N/A 4.23 lb1.92 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 11/16 | N/A 1 11/16 in42.9 mm | N/A 2.563 in65.1 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Industrial | N/A 6.95 lb3.15 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 15/16 | N/A 1 15/16 in49.2 mm | N/A 2.563 in65.1 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Industrial | N/A 7.84 lb3.56 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 3/16 | N/A 1 3/16 in30.2 mm | N/A 2.000 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Industrial | N/A 4.23 lb1.92 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 3/4 | N/A 1 3/4 in44.5 mm | N/A 2.563 in65.1 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Industrial | N/A 6.95 lb3.15 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 3/8 | N/A 1 3/8 in34.9 mm | N/A 1.752 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.43 lb2.01 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 5/8 | N/A 1 5/8 in41.3 mm | N/A 2.563 in65.1 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Industrial | N/A 6.95 lb3.15 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 1 7/16 | N/A 1 7/16 in36.5 mm | N/A 1.752 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.43 lb2.01 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 30 | N/A 1.181 in30 mm | N/A 2.000 in50.8 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Industrial | N/A 4.23 lb1.92 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 35 | N/A 1.378 in35 mm | N/A 1.752 in44.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Industrial | N/A 4.43 lb2.01 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 40 | N/A 1.575 in40 mm | N/A 2.563 in65.1 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Industrial | N/A 7.25 lb3.29 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 45 | N/A 1.772 in45 mm | N/A 2.563 in65.1 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Industrial | N/A 6.95 lb3.15 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 50 | N/A 1.969 in50 mm | N/A 2.563 in65.1 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Industrial | N/A 7.84 lb3.56 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 15/16 | N/A 15/16 in23.8 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Industrial | N/A 3.31 lb1.50 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 2 | N/A 2 in50.8 mm | N/A 2.748 in69.8 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Industrial | N/A 13.76 lb6.24 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 2 1/4 | N/A 2 1/4 in57.2 mm | N/A 2.748 in69.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Industrial | N/A 13 lb5.9 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 2 3/16 | N/A 2 3/16 in55.6 mm | N/A 2.748 in69.8 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Industrial | N/A 13.76 lb6.24 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 2 7/16 | N/A 2 7/16 in61.9 mm | N/A 2.748 in69.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Industrial | N/A 13 lb5.9 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 55 | N/A 2.165 in55 mm | N/A 2.748 in69.8 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Industrial | N/A 13.76 lb6.24 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
YTU SGT 60 | N/A 2.362 in60 mm | N/A 2.748 in69.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Industrial | N/A 13 lb5.9 Kg | N/A Shroud Seal | N/A Take-Up |
N/A ![]() |
1 2