Nyflex® Type Coupling Sleeves - ImperialNylon Sleeve Gear Type Couplings
Lovejoy / Sier-Bath Nyflex® and Mite®
Lovejoy / Sier-Bath Nylon couplings are compact and require no
lubrication. They operate over a wide temperature range at speeds up
to 5,000 RPM and are effectively used in applications such as Motor/
Generator sets, pump sets, and many light to medium duty industrial
coupling applications.
No lubricants are ever required, eliminating the need for seals. The resilient
nature of the nylon material makes the contact of the hubs and sleeves
almost frictionless. Since no lubrication is used, the coupling can readily be
adapted to many applications including vertical and blind installations where
the slip-together components offer easy inspection and adjustment.
Operationally, the coupling offers a minimum backlash solution that will
operate in ambient temperature environments from -40° to 150° F. Nylon
Sleeve couplings have precision molded sleeves and hubs with no bolts,
pins, flanges, or protrusions to affect balance or safety. The nylon sleeve
permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for
the Mite.
When completely assembled, the Mite coupling weighs less than 1lb and
the Nyflex only 3.50 lbs.
The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two
Spiirolox rings.
1 - 2 of 2|
Results Per Page
|
View |Unit of Measure
N/ANyflex® Type Coupling Sleeve, Imperial, 3 Groove
Description N/ANYFL SLEEVE 3 GROOVE
Overall Length N/A1.880 in47.75 mm
Hub Size N/ANYFL
Outside Diameter N/A3.75 in95.25 mm
Max. Bore (Dimensions ID1/ID2) N/A1.625 in41.28 mm
Length thru Bore N/A1.630 in41.40 mm
1 - 2 of 2|
Results Per Page
|
View |Unit of Measure
1
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.