3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.

    The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
    The MOL Coupling consists of two hubs and one center member.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Outside Diameter

Coupling Size

Overall Length

Nominal Torque

Sort by
68514458075 N/A MOL16 CENTER MEMBER N/A 0.63 in16.00 mm N/A MOL16 N/A 0.433 in N/A 6.20 in·lb
68514458087 N/A MOL20 CENTER MEMBER N/A 0.787 in20.00 mm N/A MOL20 N/A 0.551 in N/A 10.60 in·lb
68514458099 N/A MOL25 CENTER MEMBER N/A 0.984 in25.00 mm N/A MOL25 N/A 0.669 in N/A 17.70 in·lb
68514458110 N/A MOL32 CENTER MEMBER N/A 1.260 in32.00 mm N/A MOL32 N/A 0.787 in N/A 39.80 in·lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1