- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Motion Control CouplingsMotion Control Couplings
- Bellows Style Couplings (BWC & BWLC Series)Bellows Style Couplings (BWC & BWLC Series)
- BWC Series - Bellows Clamp Style Couplings - Metric BoresBWC Series - Bellows Clamp Style Couplings - Metric Bores
- View Items
BWC Series - Bellows Clamp Style Couplings - Metric Bores
DOWNLOADS
BWC Series - Bellows Clamp Style Couplings - Metric Bores
Bellows Style Couplings (BWC & BWLC Series)
-
The BWC (Bellows Clamp) Series coupling provides a new range of coupling options
with the high torsional stiffness. The higher torsional stiffness provides the benefit of
accuracy and repeatability in motion control applications. The BWC series coupling
features aluminum hubs and corrosion resistant steel bellow.
The compact design also offers the benefit of low inertia. The BWC Series also has a torque capacity of up to 89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes clamping style hubs that provide easy installation and removal of the coupling. The bellows design also offers up to .016 inches of axial misalignment, with low reactionary loading on bearings.
Clear
Filter
Bore A (mm)
Bore B (mm)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
68514476990 | Description N/A BWC21 CPLG 3MM X 3MM | Bore A N/A 3.00 mm | Bore B N/A 3.00 mm | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
68514476993 | Description N/A BWC23 CPLG 4MM X 4MM | Bore A N/A 4.00 mm | Bore B N/A 4.00 mm | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
68514476991 | Description N/A BWC21 CPLG 6MM X 6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
68514476994 | Description N/A BWC23 CPLG 6MM X 6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
68514476995 | Description N/A BWC26 CPLG 6MM X 8MM | Bore A N/A 6.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
68514476999 | Description N/A BWC41 CPLG 6MM X 6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
68514476996 | Description N/A BWC26 CPLG 8MM X 8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
68514477000 | Description N/A BWC41 CPLG 8MM X 8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
68514477004 | Description N/A BWC47 CPLG 8MM X 8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
68514477005 | Description N/A BWC47 CPLG 10MM X 12MM | Bore A N/A 10.00 mm | Bore B N/A 12.00 mm | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |