All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Bellows Style Couplings (BWC & BWLC Series)
>
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
Check up to five results to perform an action.
The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 29
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476985
BWLC63-CP-1"X1"
1.000
in
1.000
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476960
BWLC63-CP-1/2X1/2
0.500
in
0.500
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476961
BWLC63-CP-1/2X5/8
0.500
in
0.625
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476981
BWLC63-CP-1/4X1/2
0.250
in
0.500
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476984
BWLC63-CP-3/4X1"
0.750
in
1.000
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476983
BWLC63-CP-3/4X3/4
0.750
in
0.429
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476959
BWLC63-CP-3/8X3/8
0.375
in
0.375
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476982
BWLC63-CP-5/8X3/4
0.625
in
0.750
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476962
BWLC63-CP-5/8X5/8
0.625
in
0.625
in
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514476963
BWLC65-CP-1/2X1/2
0.500
in
0.500
in
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514476964
BWLC65-CP-1/2X5/8
0.500
in
0.625
in
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514476967
BWLC65-CP-3/4X3/4
0.750
in
0.750
in
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514476966
BWLC65-CP-5/8X3/4
0.625
in
0.750
in
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514476965
BWLC65-CP-5/8X5/8
0.625
in
0.625
in
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514476970
BWLC78-CP-1"X1"
1.000
in
1.000
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476971
BWLC78-CP-1"X1-1/4
1.000
in
1.250
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476972
BWLC78-CP-1-1/4X1-1/4
1.250
in
1.250
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476973
BWLC78-CP-1-3/8X1-3/8
1.375
in
1.375
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476969
BWLC78-CP-3/4X1"
0.750
in
1.000
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476968
BWLC78-CP-3/4X3/4
0.750
in
0.750
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514477013
BWLC78-CP-5/8X5/8
0.625
in
0.625
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514477014
BWLC78-CP-5/8X7/8
0.625
in
0.875
in
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514476976
BWLC91-CP-1"X1"
1.000
in
1.000
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514476980
BWLC91-CP-1-1/2X1-1/2
1.500
in
1.500
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514476977
BWLC91-CP-1-1/4X1-1/4
1.250
in
1.250
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
Results 1 - 25 of 29
1
2