All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Bellows Style Couplings (BWC & BWLC Series) > BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores > View Items  

BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores

Check up to five results to perform an action.


    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 26 - 29 of 29 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514476979 BWLC91-CP-1-3/8X1-1/2 1.375 in 1.500 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514476978 BWLC91-CP-1-3/8X1-3/8 1.375 in 1.375 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514476975 BWLC91-CP-3/4X1" 0.750 in 1.000 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514476974 BWLC91-CP-3/4X3/4 0.750 in 0.750 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
  Results 26 - 29 of 29 1 2