Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514476979 | Description N/A BWLC91-CP-1-3/8X1-1/2 | Bore A N/A 1.375 in | Bore B N/A 1.500 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
Add To Cart
Request Quote |
|
| 68514476978 | Description N/A BWLC91-CP-1-3/8X1-3/8 | Bore A N/A 1.375 in | Bore B N/A 1.375 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
Add To Cart
Request Quote |
|
| 68514476975 | Description N/A BWLC91-CP-3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
Add To Cart
Request Quote |
|
| 68514476974 | Description N/A BWLC91-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
Add To Cart
Request Quote |