- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Motion Control CouplingsMotion Control Couplings
- Bellows Style Couplings (BWC & BWLC Series)Bellows Style Couplings (BWC & BWLC Series)
- BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) BoresBWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
- View Items
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
DOWNLOADS
-
The BWLC (Bellows Clamp) Series coupling specifically addresses higher
torque and bore capacities in the area of motion control. The BWLC Series
offers the highest amount of torsional stiffness for accuracy and repeatability.
The BWLC Series coupling features a corrosion resistant steel bellow and
aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
1 2
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Item Number |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|
| BWLC63-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-1/4X1/2 | N/A 0.250 in | N/A 0.500 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-3/4X3/4 | N/A 0.750 in | N/A 0.429 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC63-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| BWLC65-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| BWLC65-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| BWLC65-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| BWLC65-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| BWLC65-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| BWLC78-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-1"X1-1/4 | N/A 1.000 in | N/A 1.250 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-1-1/4X1-1/4 | N/A 1.250 in | N/A 1.250 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-1-3/8X1-3/8 | N/A 1.375 in | N/A 1.375 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC78-CP-5/8X7/8 | N/A 0.625 in | N/A 0.875 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| BWLC91-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| BWLC91-CP-1-1/2X1-1/2 | N/A 1.500 in | N/A 1.500 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| BWLC91-CP-1-1/4X1-1/4 | N/A 1.250 in | N/A 1.250 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
1 2