Batch CAD Cart (0)
  • Cart is empty
    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
N/A BWLC63 CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC63 CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC63 CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC63 CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC65 CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
N/A BWLC65 CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
N/A BWLC65 CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
N/A BWLC65 CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
N/A BWLC65 CPLG 3/4X3/4 N/A 0.750 in N/A 0.750 in N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
N/A BWLC78 CPLG 3/4X3/4 N/A 0.750 in N/A 0.750 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC78 CPLG 3/4X1" N/A 0.750 in N/A 1.000 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC78 CPLG 1"X1" N/A 1.000 in N/A 1.000 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC78 CPLG 1"X1-1/4 N/A 1.000 in N/A 1.250 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC78 CPLG 1-1/4X1-1/4 N/A 1.250 in N/A 1.250 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC78 CPLG 1-3/8X1-3/8 N/A 1.375 in N/A 1.375 in N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
N/A BWLC91 CPLG 3/4X3/4 N/A 0.750 in N/A 0.750 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 3/4X1" N/A 0.750 in N/A 1.000 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 1"X1" N/A 1.000 in N/A 1.000 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 1-1/4X1-1/4 N/A 1.250 in N/A 1.250 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 1-3/8X1-3/8 N/A 1.375 in N/A 1.375 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 1-3/8X1-1/2 N/A 1.375 in N/A 1.500 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC91 CPLG 1-1/2X1-1/2 N/A 1.500 in N/A 1.500 in N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
N/A BWLC63 CPLG 1/4X1/2 N/A 0.250 in N/A 0.500 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC63 CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
N/A BWLC63 CPLG 3/4X3/4 N/A 0.750 in N/A 0.429 in N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2