3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
68514477008 N/A BWLC63 CPLG 10MM X20MM N/A 10.00 mm N/A 20.00 mm N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
68514477007 N/A BWLC63 CPLG 20MM X20MM N/A 20.00 mm N/A 20.00 mm N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
68514477012 N/A BWLC65 CPLG 10MM X 20MM N/A 10.00 mm N/A 20.00 mm N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
68514477010 N/A BWLC65 CPLG 20MM X22MM N/A 20.00 mm N/A 22.00 mm N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
68514477015 N/A BWLC78 CPLG 15MM X 15MM N/A 15.00 mm N/A 15.00 mm N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
68514477016 N/A BWLC78 CPLG 25MM X 25MM N/A 25.00 mm N/A 25.00 mm N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
68514477017 N/A BWLC91 CPLG 20MM X 22MM N/A 20.00 mm N/A 22.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
68514477018 N/A BWLC91 CPLG 22MM X 35MM N/A 22.00 mm N/A 35.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
68514477021 N/A BWLC91 CPLG 35MM X 35MM N/A 35.00 mm N/A 35.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1