3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken Ball Bearing Housed Units (UC-Series) are the popular set screw locking style industrial series housed units and bearing inserts. These units combine a contact nitrile seal and an external slinger to provide superior protection from contamination. Timken Ball Bearing Housed range in size from 12mm to 90mm (1/2 in. to 3-1/2 in.) and are available with a variety of housing styles.

1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (in)

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Item #

Bore Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A UC201 N/A 12 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC202 N/A 15 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC203 N/A 17 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC204 N/A 20 mm N/A 47.000 mm1.850 in N/A 1.220 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC205 N/A 25 mm N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC206 N/A 30 mm N/A 62.000 mm2.441 in N/A 1.500 in38.10 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A 0.7 lb0.3 Kg N/A CAD
N/A UC207 N/A 35 mm N/A 72.000 mm2.835 in N/A 1.689 in42.90 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 1.120 lb0.5 Kg N/A CAD
N/A UC208 N/A 40 mm N/A 80.000 mm3.150 in N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 1.5 lb0.7 Kg N/A CAD
N/A UC209 N/A 45 mm N/A 85.000 mm3.346 in N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC210 N/A 50 mm N/A 90.000 mm3.543 in N/A 2.031 in51.6 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 2.0 lb0.9 Kg N/A CAD
N/A UC211 N/A 55 mm N/A 100.000 mm3.937 in N/A 2.189 in55.6 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 2.4 lb1.1 Kg N/A CAD
N/A UC212 N/A 60 mm N/A 110.000 mm4.331 in N/A 2.563 in65.10 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 3.400 lb1.5 Kg N/A CAD
N/A UC213 N/A 65 mm N/A 120.000 mm4.724 in N/A 2.563 in65.10 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 4.3 lb1.9 Kg N/A CAD
N/A UC214 N/A 70 mm N/A 125.000 mm4.921 in N/A 2.937 in74.60 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 4.5 lb2.1 Kg N/A CAD
N/A UC215 N/A 75 mm N/A 130.000 mm5.118 in N/A 3.063 in77.80 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 4.9 lb2.2 Kg N/A CAD
N/A UC216 N/A 80 mm N/A 140.000 mm5.512 in N/A 3.252 in82.60 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 6.300 lb2.800 Kg N/A CAD
N/A UC217 N/A 85 mm N/A 150.000 mm5.906 in N/A 3.374 in85.70 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 7.600 lb3.50 Kg N/A CAD
N/A UC218 N/A 90 mm N/A 160.000 mm6.299 in N/A 3.780 in96.00 mm N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 9.600 lb4.40 Kg N/A CAD
N/A UC205-16 N/A 1 in N/A 52.000 mm2.047 in N/A 1.343 in34.10 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 0.5 lb0.2 Kg N/A CAD
N/A UC208-24 N/A 1 1/2 in N/A 80.000 mm3.150 in N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 1.5 lb0.7 Kg N/A CAD
N/A UC206-20 N/A 1 1/4 in N/A 62.000 mm2.441 in N/A 1.500 in38.10 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A 0.7 lb0.3 Kg N/A CAD
N/A UC207-20 N/A 1 1/4 in N/A 72.000 mm2.835 in N/A 1.689 in42.90 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 1.120 lb0.5 Kg N/A CAD
N/A UC206-18 N/A 1 1/8 in N/A 62.000 mm2.441 in N/A 1.500 in38.10 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A 0.7 lb0.3 Kg N/A CAD
N/A UC209-27 N/A 1 11/16 in N/A 85.000 mm3.346 in N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC207-21 N/A 1 15/16 in N/A 72.000 mm2.835 in N/A 1.689 in42.90 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 1.120 lb0.5 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3