Batch CAD Cart (0)
  • Cart is empty

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

N/A 12 mm N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 0.5000 in N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 15 mm N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 0.6250 in N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 17 mm N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 0.7500 in N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 34.1 mm1.343 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 34.1 mm1.343 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 34.1 mm1.343 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 34.1 mm1.343 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
N/A 1.1250 in N/A 62 mm2.441 in N/A 38.100 mm1.5000 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 38.100 mm1.5000 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD
N/A 1.1875 in N/A 62 mm2.441 in N/A 38.100 mm1.5000 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD
N/A 1.2500 in N/A 62 mm2.441 in N/A 38.100 mm1.5000 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD
N/A 1.2500 in N/A 72 mm2.835 in N/A 42.9 mm1.689 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A 1.3125 in N/A 72 mm2.835 in N/A 42.9 mm1.689 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A 1.3750 in N/A 72 mm2.835 in N/A 42.9 mm1.689 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A 35 mm N/A 72 mm2.835 in N/A 42.9 mm1.689 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.9 mm1.689 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
N/A 1 1/2 in N/A 80 mm3.150 in N/A 49.2 mm1.937 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
N/A 1.5625 in N/A 80 mm3.150 in N/A 49.2 mm1.937 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 49.2 mm1.937 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
N/A 1 5/8 in N/A 85 mm3.3460 in N/A 49.2 mm1.937 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
N/A 1 11/16 in N/A 85 mm3.3460 in N/A 49.2 mm1.937 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3