3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken Ball Bearing Housed Units (U-Series) are the popular set screw locking style industrial series housed units and bearing inserts. These units combine a contact nitrile seal and an external slinger to provide superior protection from contamination. Timken Ball Bearing Housed range in size from 12mm to 90mm (1/2 in. to 3-1/2 in.) and are available with a variety of housing styles.

1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Total Width (mm)

Total Width (in)

Base Height H1 (mm)

Base Height H1 (in)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Bearing Number

Bore Size d

Total Width

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A UC201 N/A 12 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.3 lb0.6 Kg N/A CAD
N/A UC202 N/A 15 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.3 lb0.6 Kg N/A CAD
N/A UC203 N/A 17 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.3 lb0.6 Kg N/A CAD
N/A UC204 N/A 20 mm N/A 38.00 mm1.496 in N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.5 lb0.7 Kg N/A CAD
N/A UC205 N/A 25 mm N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC206 N/A 30 mm N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC207 N/A 35 mm N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.6 Kg N/A CAD
N/A UC208 N/A 40 mm N/A 54.00 mm2.126 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.4 lb2.0 Kg N/A CAD
N/A UC209 N/A 45 mm N/A 54.00 mm2.126 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.9 lb2.2 Kg N/A CAD
N/A UC210 N/A 50 mm N/A 60.00 mm2.362 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 6.4 lb2.9 Kg N/A CAD
N/A UC211 N/A 55 mm N/A 60.00 mm2.362 in N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 7.9 lb3.6 Kg N/A CAD
N/A UC212 N/A 60 mm N/A 70.00 mm2.756 in N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 10.8 lb4.90 Kg N/A CAD
N/A UC213 N/A 65 mm N/A 70.00 mm2.756 in N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 13 lb5.9 Kg N/A CAD
N/A UC214 N/A 70 mm N/A 72.00 mm2.835 in N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 15.0 lb6.8 Kg N/A CAD
N/A UC215 N/A 75 mm N/A 74.00 mm2.913 in N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 16.3 lb7.4 Kg N/A CAD
N/A UC216 N/A 80 mm N/A 78.00 mm3.071 in N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 19.8 lb9.0 Kg N/A CAD
N/A UC217 N/A 85 mm N/A 83.00 mm3.268 in N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 23.800 lb10.800 Kg N/A CAD
N/A UC218 N/A 90 mm N/A 88.00 mm3.465 in N/A 16074 lbf71500 N N/A 21604 lbf96100 N N/A 30.600 lb13.900 Kg N/A CAD
N/A UC205-16 N/A 1 in N/A 38.00 mm1.496 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC208-24 N/A 1 1/2 in N/A 54.00 mm2.126 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 4.4 lb2.0 Kg N/A CAD
N/A UC207-20 N/A 1 1/4 in N/A 48.00 mm1.890 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.6 Kg N/A CAD
N/A UC206-20 N/A 1 1/4 in N/A 47.50 mm1.875 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC206-18 N/A 1 1/8 in N/A 48.00 mm1.890 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC209-27 N/A 1 11/16 in N/A 54.00 mm2.125 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 4.9 lb2.2 Kg N/A CAD
N/A UC210-31 N/A 1 15/16 in N/A 60.00 mm2.362 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 6.4 lb2.9 Kg N/A CAD
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3