3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Timken Ball Bearing Housed Units (U-Series) are the popular set screw locking style industrial series housed units and bearing inserts. These units combine a contact nitrile seal and an external slinger to provide superior protection from contamination. Timken Ball Bearing Housed range in size from 12mm to 90mm (1/2 in. to 3-1/2 in.) and are available with a variety of housing styles.

1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Bearing Number

Bore Size d

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A UC204 N/A 20 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC205 N/A 25 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.9 lb0.8 Kg N/A CAD
N/A UC206 N/A 30 mm N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC207 N/A 35 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.6 Kg N/A CAD
N/A UC208 N/A 40 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 5.5 lb2.5 Kg N/A CAD
N/A UC209 N/A 45 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
N/A UC210 N/A 50 mm N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 5.7 lb2.6 Kg N/A CAD
N/A UC211 N/A 55 mm N/A 6609 lbf29400 N N/A 9757 lbf43400 N N/A 8.8 lb4 Kg N/A CAD
N/A UC212 N/A 60 mm N/A 8138 lbf36200 N N/A 11780 lbf52400 N N/A 10.8 lb4.90 Kg N/A CAD
N/A UC213 N/A 65 mm N/A 9015 lbf40100 N N/A 12859 lbf57200 N N/A 15.400 lb7.000 Kg N/A CAD
N/A UC214 N/A 70 mm N/A 9914 lbf44100 N N/A 13983 lbf62200 N N/A 15.400 lb7.000 Kg N/A CAD
N/A UC215 N/A 75 mm N/A 10858 lbf48300 N N/A 15152 lbf67400 N N/A 16.100 lb7.3 Kg N/A CAD
N/A UC201 N/A 12 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC202 N/A 15 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC203 N/A 17 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A 1.8 lb0.8 Kg N/A CAD
N/A UC216 N/A 80 mm N/A 11915 lbf53000 N N/A 16344 lbf72700 N N/A 18.100 lb8.2 Kg N/A CAD
N/A UC217 N/A 85 mm N/A 13916 lbf61900 N N/A 18884 lbf84000 N N/A 24.300 lb11.000 Kg N/A CAD
N/A UC205-16 N/A 1 in N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A 1.9 lb0.8 Kg N/A CAD
N/A UC208-24 N/A 1 1/2 in N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A 5.5 lb2.5 Kg N/A CAD
N/A UC207-20 N/A 1 1/4 in N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A 3.5 lb1.6 Kg N/A CAD
N/A UC206-20 N/A 1 1/4 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC206-18 N/A 1 1/8 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
N/A UC209-27 N/A 1 11/16 in N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A 5.5 lb2.5 Kg N/A CAD
N/A UC210-31 N/A 1 15/16 in N/A 5238 lbf23300 N N/A 7891 lbf35100 N N/A 5.7 lb2.6 Kg N/A CAD
N/A UC206-19 N/A 1 3/16 in N/A 2540 lbf11300 N N/A 4384 lbf19500 N N/A 2.9 lb1.3 Kg N/A CAD
1 - 25 of 50 | Results Per Page | View | Unit of Measure
1 2