3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 180 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

3MMV9300HXCRSUL N/A 10.00 mm0.2362 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 534 N120 lbf N/A 1379 N310 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9300HXCRSUL N/A 10.00 mm0.2362 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 489 N110 lbf N/A 1379 N310 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9300HXCRSUL N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 534 N120 lbf N/A 1468 N330 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9300HXCRSUL N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 489 N110 lbf N/A 1468 N330 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9100HXCRSUL N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1140 N260 lbf N/A 3170 N710 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9100HXCRSUL N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1010 N230 lbf N/A 3170 N710 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9100HXCRSUL N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1180 N270 lbf N/A 3310 N740 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9100HXCRSUL N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1050 N240 lbf N/A 3310 N740 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9301HXCRSUL N/A 12.00 mm0.2362 in N/A 24.000 mm0.9449 in N/A 6.00 mm0.2362 in N/A 25 º N/A 580 N130 lbf N/A 1420 N320 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9301HXCRSUL N/A 12.00 mm0.2362 in N/A 24.000 mm0.9449 in N/A 6.00 mm0.2362 in N/A 25 º N/A 520 N120 lbf N/A 1420 N320 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9301HXCRSUL N/A 12.00 mm0.4724 in N/A 24.000 mm0.9449 in N/A 6.00 mm0.2362 in N/A 15 º N/A 623 N140 lbf N/A 1512 N340 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9301HXCRSUL N/A 12.00 mm0.4724 in N/A 24.000 mm0.9449 in N/A 6.00 mm0.2362 in N/A 15 º N/A 540 N120 lbf N/A 1500 N340 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9101HXCRSUL N/A 12.00 mm0.4724 in N/A 28.00 mm1.1024 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1590 N360 lbf N/A 4390 N990 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9101HXCRSUL N/A 12.00 mm0.4724 in N/A 28.00 mm1.1024 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1420 N320 lbf N/A 4390 N990 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9101HXCRSUL N/A 12.00 mm0.4724 in N/A 28.00 mm1.1024 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9101HXCRSUL N/A 12.00 mm0.4724 in N/A 28.00 mm1.1024 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9302HXCRSUL N/A 15.00 mm0.2756 in N/A 28.00 mm1.1024 in N/A 7.00 mm0.2756 in N/A 25 º N/A 890 N200 lbf N/A 2046 N460 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9302HXCRSUL N/A 15.00 mm0.2756 in N/A 28.00 mm1.1024 in N/A 7.00 mm0.2756 in N/A 25 º N/A 801 N180 lbf N/A 2046 N460 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9302HXCRSUL N/A 15.00 mm0.5906 in N/A 28.00 mm1.1024 in N/A 7.00 mm0.2756 in N/A 15 º N/A 980 N220 lbf N/A 2091 N470 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9302HXCRSUL N/A 15.00 mm0.5906 in N/A 28.00 mm1.1024 in N/A 7.00 mm0.2756 in N/A 15 º N/A 890 N200 lbf N/A 2091 N470 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9102HXCRSUL N/A 15.00 mm0.5906 in N/A 32.00 mm1.2598 in N/A 9.000 mm0.3543 in N/A 25 º N/A 2010 N450 lbf N/A 4980 N1120 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMVC9102HXCRSUL N/A 15.00 mm0.5906 in N/A 32.00 mm1.2598 in N/A 9.000 mm0.3543 in N/A 25 º N/A 1790 N400 lbf N/A 4980 N1120 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMV9102HXCRSUL N/A 15.00 mm0.5906 in N/A 32.00 mm1.2598 in N/A 9.000 mm0.3543 in N/A 15 º N/A 2110 N470 lbf N/A 5210 N1170 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMVC9102HXCRSUL N/A 15.00 mm0.5906 in N/A 32.00 mm1.2598 in N/A 9.000 mm0.3543 in N/A 15 º N/A 1880 N420 lbf N/A 5210 N1170 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMV9303HXCRSUL N/A 17.00 mm0.2756 in N/A 30.000 mm1.1811 in N/A 7.00 mm0.2756 in N/A 25 º N/A 979 N220 lbf N/A 2091 N470 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
1 - 25 of 180 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »