All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 1000
«
6
7
8
9
10
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMV9302HXCRDUL
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRDUL
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRDUL
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRDUL
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRTUL
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRTUL
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRTUL
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRTUL
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRQUL
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRQUL
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRQUL
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRQUL
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRSUM
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRSUM
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRSUM
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRSUM
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRDUM
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRDUM
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRDUM
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRDUM
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRTUM
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRTUM
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRTUM
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRTUM
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRQUM
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
Results 226 - 250 of 1000
«
6
7
8
9
10
»