Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |