Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9324HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRSUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |