Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9324HXCRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9324HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7680 lbf34160 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 9600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9324HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6840 lbf30420 N | Ce - Dynamic Radial Rating (per row) N/A 9280 lbf41280 N | Limiting Speed (Grease) (per row) N/A 11520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9324HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7150 lbf31803 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 8600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9324HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.4961 in165 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 6370 lbf28334 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38831 N | Limiting Speed (Grease) (per row) N/A 10320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXCRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |