Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9124HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 4.4096 in112 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 4.4096 in112 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 4.4096 in112 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 4.4096 in112 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9124HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10000 lbf44700 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 10600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9124HX DUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 11300 lbf50200 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58100 N | Limiting Speed (Grease) (per row) N/A 8030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9124HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 10700 lbf47800 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9124HX DUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.0866 in180 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 12100 lbf53700 N | Ce - Dynamic Radial Rating (per row) N/A 139000 lbf61700 N | Limiting Speed (Grease) (per row) N/A 8920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |