All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMVC9302HXCRQUM
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRQUM
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRQUM
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRSUH
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRSUH
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRSUH
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRSUH
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRDUH
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRDUH
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRDUH
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRDUH
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRTUH
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRTUH
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRTUH
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRTUH
Triplex
15
mm
1.1024
in
28
mm
0.8268
in
21
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9302HXCRQUH
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
STEEL
200
lbf
890
N
460
lbf
2046
N
60100
rpm
3MMVC9302HXCRQUH
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMV9302HXCRQUH
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
STEEL
220
lbf
980
N
470
lbf
2091
N
66800
rpm
2MMVC9302HXCRQUH
Quadruplex
15
mm
1.1024
in
28
mm
1.1024
in
28
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMVC9302HXVVDULFS637
Duplex
15
mm
1.1024
in
28
mm
0.5512
in
14
mm
25
º
Ceramic
180
lbf
801
N
460
lbf
2046
N
72120
rpm
2MMVC9302HXVVSULFS637
Single
15
mm
1.1024
in
28
mm
0.2756
in
7
mm
15
º
Ceramic
200
lbf
890
N
470
lbf
2091
N
80160
rpm
3MMV9102HXCRSUL
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRSUL
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRSUL
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRSUL
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
Results 251 - 275 of 1000
«
11
12
13
14
15
»