Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9102HXCRDUL Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRDUL Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRDUL Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRDUL Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRTUL Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRTUL Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRTUL Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRTUL Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRQUL Quadruplex 15 mm 32 mm
1.2598
in
36 mm
1.4172
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRQUL Quadruplex 15 mm 32 mm
1.2598
in
36 mm
1.4172
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRQUL Quadruplex 15 mm 32 mm
1.2598
in
36 mm
1.4172
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRQUL Quadruplex 15 mm 32 mm
1.2598
in
36 mm
1.4172
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRSUM Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRSUM Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRSUM Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRSUM Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRDUM Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRDUM Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRDUM Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRDUM Duplex 15 mm 32 mm
1.2598
in
18 mm
0.7086
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRTUM Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
3MMVC9102HXCRTUM Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
25 º Ceramic 1790 N
400
lbf
4980 N
1120
lbf
69480 rpm
2MMV9102HXCRTUM Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
15 º STEEL 2110 N
470
lbf
5210 N
1170
lbf
64300 rpm
2MMVC9102HXCRTUM Triplex 15 mm 32 mm
1.2598
in
27 mm
1.0629
in
15 º Ceramic 1880 N
420
lbf
5210 N
1170
lbf
77160 rpm
3MMV9102HXCRQUM Quadruplex 15 mm 32 mm
1.2598
in
36 mm
1.4172
in
25 º STEEL 2010 N
450
lbf
4980 N
1120
lbf
57900 rpm
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<