All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 1000
«
11
12
13
14
15
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMV9102HXCRDUL
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRDUL
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRDUL
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRDUL
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRTUL
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRTUL
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRTUL
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRTUL
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRQUL
Quadruplex
15
mm
1.2598
in
32
mm
1.4172
in
36
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRQUL
Quadruplex
15
mm
1.2598
in
32
mm
1.4172
in
36
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRQUL
Quadruplex
15
mm
1.2598
in
32
mm
1.4172
in
36
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRQUL
Quadruplex
15
mm
1.2598
in
32
mm
1.4172
in
36
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRSUM
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRSUM
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRSUM
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRSUM
Single
15
mm
1.2598
in
32
mm
0.3543
in
9
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRDUM
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRDUM
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRDUM
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRDUM
Duplex
15
mm
1.2598
in
32
mm
0.7086
in
18
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRTUM
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
3MMVC9102HXCRTUM
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
25
º
Ceramic
400
lbf
1790
N
1120
lbf
4980
N
69480
rpm
2MMV9102HXCRTUM
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
15
º
STEEL
470
lbf
2110
N
1170
lbf
5210
N
64300
rpm
2MMVC9102HXCRTUM
Triplex
15
mm
1.2598
in
32
mm
1.0629
in
27
mm
15
º
Ceramic
420
lbf
1880
N
1170
lbf
5210
N
77160
rpm
3MMV9102HXCRQUM
Quadruplex
15
mm
1.2598
in
32
mm
1.4172
in
36
mm
25
º
STEEL
450
lbf
2010
N
1120
lbf
4980
N
57900
rpm
Results 276 - 300 of 1000
«
11
12
13
14
15
»