Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
For CAD models and more information, click Directly on the part number below.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Results Per Page :
25
50
100
200
Results 301 - 325 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMVC9102HXCRQUM
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
2MMV9102HXCRQUM
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMVC9102HXCRQUM
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
3MMV9102HXCRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
25
º
STEEL
2010
N
450
lbf
4980
N
1120
lbf
57900
rpm
3MMVC9102HXCRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
2MMV9102HXCRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMVC9102HXCRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
3MMV9102HXCRDUH
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
25
º
STEEL
2010
N
450
lbf
4980
N
1120
lbf
57900
rpm
3MMVC9102HXCRDUH
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
2MMV9102HXCRDUH
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMVC9102HXCRDUH
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
3MMV9102HXCRTUH
Triplex
15
mm
32
mm
1.2598
in
27
mm
1.0629
in
25
º
STEEL
2010
N
450
lbf
4980
N
1120
lbf
57900
rpm
3MMVC9102HXCRTUH
Triplex
15
mm
32
mm
1.2598
in
27
mm
1.0629
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
2MMV9102HXCRTUH
Triplex
15
mm
32
mm
1.2598
in
27
mm
1.0629
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMVC9102HXCRTUH
Triplex
15
mm
32
mm
1.2598
in
27
mm
1.0629
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
3MMV9102HXCRQUH
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
25
º
STEEL
2010
N
450
lbf
4980
N
1120
lbf
57900
rpm
3MMVC9102HXCRQUH
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
2MMV9102HXCRQUH
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMVC9102HXCRQUH
Quadruplex
15
mm
32
mm
1.2598
in
36
mm
1.4172
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
3MMVC9102HXVVSUMFS637
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
3MMVC9102HXVVSULFS637
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
3MMVC9102HXVVDUMFS637
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
25
º
Ceramic
1790
N
400
lbf
4980
N
1120
lbf
69480
rpm
3MMV9102HXVVSULFS934
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
25
º
STEEL
2010
N
450
lbf
4980
N
1120
lbf
57900
rpm
2MMVC9102HXVVSUMFS637
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
2MMVC9102HXVVDUMFS637
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
Results 301 - 325 of 1000
«
11
12
13
14
15
»
<