Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
For CAD models and more information, click Directly on the part number below.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Results Per Page :
25
50
100
200
Results 326 - 350 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMVC9102HXVVDULFS637
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
2MMVC9102HX DUL
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
Ceramic
1880
N
420
lbf
5210
N
1170
lbf
77160
rpm
2MMV9102HXVVSUMFS934
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HXVVSUMFS637
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HXVVSULFS637
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HXVVDUMFS934
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HXVVDUMFS637
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HXVVDULFS637
Duplex
15
mm
32
mm
1.2598
in
18
mm
0.7086
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
2MMV9102HX SUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
15
º
STEEL
2110
N
470
lbf
5210
N
1170
lbf
64300
rpm
3MMV9303HXCRSUL
Single
17
mm
30
mm
1.1811
in
7
mm
0.2756
in
25
º
STEEL
979
N
220
lbf
2091
N
470
lbf
54400
rpm
3MMVC9303HXCRSUL
Single
17
mm
30
mm
1.1811
in
7
mm
0.2756
in
25
º
Ceramic
890
N
200
lbf
2091
N
470
lbf
65280
rpm
2MMV9303HXCRSUL
Single
17
mm
30
mm
1.1811
in
7
mm
0.2756
in
15
º
STEEL
1030
N
230
lbf
2224
N
500
lbf
60400
rpm
2MMVC9303HXCRSUL
Single
17
mm
30
mm
1.1811
in
7
mm
0.2756
in
15
º
Ceramic
930
N
210
lbf
2224
N
500
lbf
72480
rpm
3MMV9303HXCRDUL
Duplex
17
mm
30
mm
1.1811
in
14
mm
0.5512
in
25
º
STEEL
979
N
220
lbf
2091
N
470
lbf
54400
rpm
3MMVC9303HXCRDUL
Duplex
17
mm
30
mm
1.1811
in
14
mm
0.5512
in
25
º
Ceramic
890
N
200
lbf
2091
N
470
lbf
65280
rpm
2MMV9303HXCRDUL
Duplex
17
mm
30
mm
1.1811
in
14
mm
0.5512
in
15
º
STEEL
1030
N
230
lbf
2224
N
500
lbf
60400
rpm
2MMVC9303HXCRDUL
Duplex
17
mm
30
mm
1.1811
in
14
mm
0.5512
in
15
º
Ceramic
930
N
210
lbf
2224
N
500
lbf
72480
rpm
3MMV9303HXCRTUL
Triplex
17
mm
30
mm
1.1811
in
21
mm
0.8268
in
25
º
STEEL
979
N
220
lbf
2091
N
470
lbf
54400
rpm
3MMVC9303HXCRTUL
Triplex
17
mm
30
mm
1.1811
in
21
mm
0.8268
in
25
º
Ceramic
890
N
200
lbf
2091
N
470
lbf
65280
rpm
2MMV9303HXCRTUL
Triplex
17
mm
30
mm
1.1811
in
21
mm
0.8268
in
15
º
STEEL
1030
N
230
lbf
2224
N
500
lbf
60400
rpm
2MMVC9303HXCRTUL
Triplex
17
mm
30
mm
1.1811
in
21
mm
0.8268
in
15
º
Ceramic
930
N
210
lbf
2224
N
500
lbf
72480
rpm
3MMV9303HXCRQUL
Quadruplex
17
mm
30
mm
1.1811
in
28
mm
1.1024
in
25
º
STEEL
979
N
220
lbf
2091
N
470
lbf
54400
rpm
3MMVC9303HXCRQUL
Quadruplex
17
mm
30
mm
1.1811
in
28
mm
1.1024
in
25
º
Ceramic
890
N
200
lbf
2091
N
470
lbf
65280
rpm
2MMV9303HXCRQUL
Quadruplex
17
mm
30
mm
1.1811
in
28
mm
1.1024
in
15
º
STEEL
1030
N
230
lbf
2224
N
500
lbf
60400
rpm
2MMVC9303HXCRQUL
Quadruplex
17
mm
30
mm
1.1811
in
28
mm
1.1024
in
15
º
Ceramic
930
N
210
lbf
2224
N
500
lbf
72480
rpm
Results 326 - 350 of 1000
«
11
12
13
14
15
»
<