Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9303HXCRSUM Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRSUM Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRSUM Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRSUM Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRDUM Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRDUM Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRDUM Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRDUM Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRTUM Triplex 17 mm 30 mm
1.1811
in
21 mm
0.8268
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRTUM Triplex 17 mm 30 mm
1.1811
in
21 mm
0.8268
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRTUM Triplex 17 mm 30 mm
1.1811
in
21 mm
0.8268
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRTUM Triplex 17 mm 30 mm
1.1811
in
21 mm
0.8268
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRQUM Quadruplex 17 mm 30 mm
1.1811
in
28 mm
1.1024
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRQUM Quadruplex 17 mm 30 mm
1.1811
in
28 mm
1.1024
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRQUM Quadruplex 17 mm 30 mm
1.1811
in
28 mm
1.1024
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRQUM Quadruplex 17 mm 30 mm
1.1811
in
28 mm
1.1024
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRSUH Single 17 mm 30 mm
1.1811
in
7 mm
0.2756
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRDUH Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
3MMVC9303HXCRDUH Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
25 º Ceramic 890 N
200
lbf
2091 N
470
lbf
65280 rpm
2MMV9303HXCRDUH Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
15 º STEEL 1030 N
230
lbf
2224 N
500
lbf
60400 rpm
2MMVC9303HXCRDUH Duplex 17 mm 30 mm
1.1811
in
14 mm
0.5512
in
15 º Ceramic 930 N
210
lbf
2224 N
500
lbf
72480 rpm
3MMV9303HXCRTUH Triplex 17 mm 30 mm
1.1811
in
21 mm
0.8268
in
25 º STEEL 979 N
220
lbf
2091 N
470
lbf
54400 rpm
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<