All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9303HXCRTUH Triplex 17 mm 1.1811 in
30
mm
0.8268 in
21
mm
25 º Ceramic 200 lbf
890
N
470 lbf
2091
N
65280 rpm CAD Icon (for items table)
2MMV9303HXCRTUH Triplex 17 mm 1.1811 in
30
mm
0.8268 in
21
mm
15 º STEEL 230 lbf
1030
N
500 lbf
2224
N
60400 rpm CAD Icon (for items table)
2MMVC9303HXCRTUH Triplex 17 mm 1.1811 in
30
mm
0.8268 in
21
mm
15 º Ceramic 210 lbf
930
N
500 lbf
2224
N
72480 rpm CAD Icon (for items table)
3MMV9303HXCRQUH Quadruplex 17 mm 1.1811 in
30
mm
1.1024 in
28
mm
25 º STEEL 220 lbf
979
N
470 lbf
2091
N
54400 rpm CAD Icon (for items table)
3MMVC9303HXCRQUH Quadruplex 17 mm 1.1811 in
30
mm
1.1024 in
28
mm
25 º Ceramic 200 lbf
890
N
470 lbf
2091
N
65280 rpm CAD Icon (for items table)
2MMV9303HXCRQUH Quadruplex 17 mm 1.1811 in
30
mm
1.1024 in
28
mm
15 º STEEL 230 lbf
1030
N
500 lbf
2224
N
60400 rpm CAD Icon (for items table)
2MMVC9303HXCRQUH Quadruplex 17 mm 1.1811 in
30
mm
1.1024 in
28
mm
15 º Ceramic 210 lbf
930
N
500 lbf
2224
N
72480 rpm CAD Icon (for items table)
3MMVC9303HXVVSULFS637 Single 17 mm 1.1811 in
30
mm
0.2756 in
7
mm
25 º Ceramic 200 lbf
890
N
470 lbf
2091
N
65280 rpm CAD Icon (for items table)
3MMVC9303HXVVDULFS637 Duplex 17 mm 1.1811 in
30
mm
0.5512 in
14
mm
25 º Ceramic 200 lbf
890
N
470 lbf
2091
N
65280 rpm CAD Icon (for items table)
3MMV9303HXVVSULFS637 Single 17 mm 1.1811 in
30
mm
0.2756 in
7
mm
25 º STEEL 220 lbf
979
N
470 lbf
2091
N
54400 rpm CAD Icon (for items table)
3MMV9303HXVVDULFS637 Duplex 17 mm 1.1811 in
30
mm
0.5512 in
14
mm
25 º STEEL 220 lbf
979
N
470 lbf
2091
N
54400 rpm CAD Icon (for items table)
2MMVC9303HXVVSULFS637 Single 17 mm 1.1811 in
30
mm
0.2756 in
7
mm
15 º Ceramic 210 lbf
930
N
500 lbf
2224
N
72480 rpm CAD Icon (for items table)
2MMVC9303HXVVDULFS637 Duplex 17 mm 1.1811 in
30
mm
0.5512 in
14
mm
15 º Ceramic 210 lbf
930
N
500 lbf
2224
N
72480 rpm CAD Icon (for items table)
2MMV9303HXVVSULFS637 Single 17 mm 1.1811 in
30
mm
0.2756 in
7
mm
15 º STEEL 230 lbf
1030
N
500 lbf
2224
N
60400 rpm CAD Icon (for items table)
2MMV9303HXVVDULFS637 Duplex 17 mm 1.1811 in
30
mm
0.5512 in
14
mm
15 º STEEL 230 lbf
1030
N
500 lbf
2224
N
60400 rpm CAD Icon (for items table)
2MMV9303HX SUL Single 17 mm 1.1811 in
30
mm
0.2756 in
7
mm
15 º STEEL 230 lbf
1030
N
500 lbf
2224
N
60400 rpm CAD Icon (for items table)
3MMV9103HXCRSUL Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm CAD Icon (for items table)
3MMVC9103HXCRSUL Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm CAD Icon (for items table)
2MMV9103HXCRSUL Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMVC9103HXCRSUL Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm CAD Icon (for items table)
3MMV9103HXCRDUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm CAD Icon (for items table)
3MMVC9103HXCRDUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm CAD Icon (for items table)
2MMV9103HXCRDUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMVC9103HXCRDUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm CAD Icon (for items table)
3MMV9103HXCRTUL Triplex 17 mm 1.3780 in
35
mm
1.1811 in
30
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »