Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 230 lbf1030 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 210 lbf930 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf979 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 54400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 65280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 230 lbf1030 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 210 lbf930 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 72480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 71900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 71900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf979 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 59900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf979 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 59900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 210 lbf930 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 72500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 210 lbf930 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 72500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9303HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 230 lbf1030 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 230 lbf1030 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9303HX SUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 230 lbf1030 N | Ce - Dynamic Radial Rating (per row) N/A 500 lbf2224 N | Limiting Speed (Grease) (per row) N/A 60400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |