All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 1000
«
16
17
18
19
20
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMVC9103HXCRTUL
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRTUL
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRTUL
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRQUL
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRQUL
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRQUL
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRQUL
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRSUM
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRSUM
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRSUM
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRSUM
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRDUM
Duplex
17
mm
1.3780
in
35
mm
0.7874
in
20
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRDUM
Duplex
17
mm
1.3780
in
35
mm
0.7874
in
20
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRDUM
Duplex
17
mm
1.3780
in
35
mm
0.7874
in
20
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRDUM
Duplex
17
mm
1.3780
in
35
mm
0.7874
in
20
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRTUM
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRTUM
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRTUM
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRTUM
Triplex
17
mm
1.3780
in
35
mm
1.1811
in
30
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRQUM
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRQUM
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
2MMV9103HXCRQUM
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
15
º
STEEL
630
lbf
2810
N
1540
lbf
6860
N
58900
rpm
2MMVC9103HXCRQUM
Quadruplex
17
mm
1.3780
in
35
mm
1.5748
in
40
mm
15
º
Ceramic
560
lbf
2500
N
1540
lbf
6860
N
70680
rpm
3MMV9103HXCRSUH
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
25
º
STEEL
610
lbf
2700
N
1480
lbf
6580
N
53000
rpm
3MMVC9103HXCRSUH
Single
17
mm
1.3780
in
35
mm
0.3937
in
10
mm
25
º
Ceramic
540
lbf
2410
N
1480
lbf
6580
N
63600
rpm
Results 401 - 425 of 1000
«
16
17
18
19
20
»