Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9103HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9103HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 630 lbf2810 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 58900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9103HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 560 lbf2500 N | Ce - Dynamic Radial Rating (per row) N/A 1540 lbf6860 N | Limiting Speed (Grease) (per row) N/A 70700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9103HXCRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 610 lbf2700 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 53000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9103HXCRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 540 lbf2410 N | Ce - Dynamic Radial Rating (per row) N/A 1480 lbf6580 N | Limiting Speed (Grease) (per row) N/A 63600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |