Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 426 - 450 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9103HXCRSUH Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm
2MMVC9103HXCRSUH Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
3MMV9103HXCRDUH Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMVC9103HXCRDUH Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
2MMV9103HXCRDUH Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm
2MMVC9103HXCRDUH Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
3MMV9103HXCRTUH Triplex 17 mm 1.3780 in
35
mm
1.1811 in
30
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMVC9103HXCRTUH Triplex 17 mm 1.3780 in
35
mm
1.1811 in
30
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
2MMV9103HXCRTUH Triplex 17 mm 1.3780 in
35
mm
1.1811 in
30
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm
2MMVC9103HXCRTUH Triplex 17 mm 1.3780 in
35
mm
1.1811 in
30
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
3MMV9103HXCRQUH Quadruplex 17 mm 1.3780 in
35
mm
1.5748 in
40
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMVC9103HXCRQUH Quadruplex 17 mm 1.3780 in
35
mm
1.5748 in
40
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
2MMV9103HXCRQUH Quadruplex 17 mm 1.3780 in
35
mm
1.5748 in
40
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm
2MMVC9103HXCRQUH Quadruplex 17 mm 1.3780 in
35
mm
1.5748 in
40
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
3MMVC9103HXVVSUMFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
3MMVC9103HXVVSULFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
3MMVC9103HXVVDULFS637 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
3MMVC9103HX DUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º Ceramic 540 lbf
2410
N
1480 lbf
6580
N
63600 rpm
3MMV9103HXVVSUMFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMV9103HXVVSULFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMV9103HXVVDUMFS637 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
3MMV9103HXVVDULFS637 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
25 º STEEL 610 lbf
2700
N
1480 lbf
6580
N
53000 rpm
2MMVC9103HXVVSUMFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
2MMVC9103HXVVSULFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
2MMVC9103HXVVDULFS934 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  
<