All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9103HXVVDULFS637 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm CAD Icon (for items table)
2MMVC9103HX DUL Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º Ceramic 560 lbf
2500
N
1540 lbf
6860
N
70680 rpm CAD Icon (for items table)
2MMV9103HXVVSUMFS934 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMV9103HXVVSUMFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMV9103HXVVSULFS637 Single 17 mm 1.3780 in
35
mm
0.3937 in
10
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMV9103HXVVDUMFS934 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
2MMV9103HXVVDUMFS637 Duplex 17 mm 1.3780 in
35
mm
0.7874 in
20
mm
15 º STEEL 630 lbf
2810
N
1540 lbf
6860
N
58900 rpm CAD Icon (for items table)
3MMV9304HXCRSUL Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRSUL Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
2MMV9304HXCRSUL Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMVC9304HXCRSUL Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXCRDUL Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRDUL Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
2MMV9304HXCRDUL Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMVC9304HXCRDUL Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXCRTUL Triplex 20 mm 1.4567 in
37
mm
1.0629 in
27
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRTUL Triplex 20 mm 1.4567 in
37
mm
1.0629 in
27
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
2MMV9304HXCRTUL Triplex 20 mm 1.4567 in
37
mm
1.0629 in
27
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMVC9304HXCRTUL Triplex 20 mm 1.4567 in
37
mm
1.0629 in
27
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXCRQUL Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRQUL Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
2MMV9304HXCRQUL Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMVC9304HXCRQUL Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXCRSUM Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRSUM Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
  Results 451 - 475 of 1000 « 16 17 18 19 20 »