All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 1000
1
2
3
4
5
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMVC9300HXCRTUM
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRTUM
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRTUM
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
3MMV9300HXCRQUM
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
25
º
STEEL
120
lbf
534
N
310
lbf
1379
N
82500
rpm
3MMVC9300HXCRQUM
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRQUM
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRQUM
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
3MMV9300HXCRSUH
Single
10
mm
0.8661
in
22
mm
0.2362
in
6
mm
25
º
STEEL
120
lbf
534
N
310
lbf
1379
N
82500
rpm
3MMVC9300HXCRSUH
Single
10
mm
0.8661
in
22
mm
0.2362
in
6
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRSUH
Single
10
mm
0.8661
in
22
mm
0.2362
in
6
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRSUH
Single
10
mm
0.8661
in
22
mm
0.2362
in
6
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
3MMV9300HXCRDUH
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
25
º
STEEL
120
lbf
534
N
310
lbf
1379
N
82500
rpm
3MMVC9300HXCRDUH
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRDUH
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRDUH
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
3MMV9300HXCRTUH
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
25
º
STEEL
120
lbf
534
N
310
lbf
1379
N
82500
rpm
3MMVC9300HXCRTUH
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRTUH
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRTUH
Triplex
10
mm
0.8661
in
22
mm
0.7086
in
18
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
3MMV9300HXCRQUH
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
25
º
STEEL
120
lbf
534
N
310
lbf
1379
N
82500
rpm
3MMVC9300HXCRQUH
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
25
º
Ceramic
110
lbf
489
N
310
lbf
1379
N
99000
rpm
2MMV9300HXCRQUH
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMVC9300HXCRQUH
Quadruplex
10
mm
0.8661
in
22
mm
0.9448
in
24
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
2MMVC9300HXVVDULFS637
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
15
º
Ceramic
110
lbf
489
N
330
lbf
1468
N
110040
rpm
2MMV9300HXVVSULFS637
Single
10
mm
0.8661
in
22
mm
0.2362
in
6
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
Results 26 - 50 of 1000
1
2
3
4
5
»