All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 500 of 1000
«
16
17
18
19
20
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMV9304HXCRSUM
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRSUM
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRDUM
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRDUM
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRDUM
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRDUM
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRTUM
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRTUM
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRTUM
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRTUM
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRQUM
Quadruplex
20
mm
1.4567
in
37
mm
1.4172
in
36
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRQUM
Quadruplex
20
mm
1.4567
in
37
mm
1.4172
in
36
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRQUM
Quadruplex
20
mm
1.4567
in
37
mm
1.4172
in
36
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRQUM
Quadruplex
20
mm
1.4567
in
37
mm
1.4172
in
36
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRSUH
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRSUH
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRSUH
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRSUH
Single
20
mm
1.4567
in
37
mm
0.3543
in
9
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRDUH
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRDUH
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRDUH
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
2MMVC9304HXCRDUH
Duplex
20
mm
1.4567
in
37
mm
0.7086
in
18
mm
15
º
Ceramic
340
lbf
1510
N
790
lbf
3520
N
60240
rpm
3MMV9304HXCRTUH
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
25
º
STEEL
360
lbf
1601
N
750
lbf
3336
N
45200
rpm
3MMVC9304HXCRTUH
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
25
º
Ceramic
320
lbf
1423
N
750
lbf
3336
N
54240
rpm
2MMV9304HXCRTUH
Triplex
20
mm
1.4567
in
37
mm
1.0629
in
27
mm
15
º
STEEL
380
lbf
1690
N
790
lbf
3520
N
50200
rpm
Results 476 - 500 of 1000
«
16
17
18
19
20
»