All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9304HXCRTUH Triplex 20 mm 1.4567 in
37
mm
1.0629 in
27
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXCRQUH Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
3MMVC9304HXCRQUH Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
25 º Ceramic 320 lbf
1423
N
750 lbf
3336
N
54240 rpm CAD Icon (for items table)
2MMV9304HXCRQUH Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMVC9304HXCRQUH Quadruplex 20 mm 1.4567 in
37
mm
1.4172 in
36
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
3MMV9304HXVVDULFS637 Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
25 º STEEL 360 lbf
1601
N
750 lbf
3336
N
45200 rpm CAD Icon (for items table)
2MMVC9304HXVVSULFS637 Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
2MMVC9304HXVVDULFS637 Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
2MMVC9304HX DUL Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
15 º Ceramic 340 lbf
1510
N
790 lbf
3520
N
60240 rpm CAD Icon (for items table)
2MMV9304HXVVSULFS637 Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMV9304HXVVDULFS637 Duplex 20 mm 1.4567 in
37
mm
0.7086 in
18
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
2MMV9304HX SUL Single 20 mm 1.4567 in
37
mm
0.3543 in
9
mm
15 º STEEL 380 lbf
1690
N
790 lbf
3520
N
50200 rpm CAD Icon (for items table)
3MMV9104HXCRSUL Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm CAD Icon (for items table)
3MMVC9104HXCRSUL Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm CAD Icon (for items table)
2MMV9104HXCRSUL Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm CAD Icon (for items table)
2MMVC9104HXCRSUL Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm CAD Icon (for items table)
3MMV9104HXCRDUL Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm CAD Icon (for items table)
3MMVC9104HXCRDUL Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm CAD Icon (for items table)
2MMV9104HXCRDUL Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm CAD Icon (for items table)
2MMVC9104HXCRDUL Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm CAD Icon (for items table)
3MMV9104HXCRTUL Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm CAD Icon (for items table)
3MMVC9104HXCRTUL Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm CAD Icon (for items table)
2MMV9104HXCRTUL Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm CAD Icon (for items table)
2MMVC9104HXCRTUL Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm CAD Icon (for items table)
3MMV9104HXCRQUL Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm CAD Icon (for items table)
  Results 501 - 525 of 1000 « 21 22 23 24 25 »